??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
CFQ. - ELESA-Hinges with screw-covers
Bill of material
Hinges with screw-covers CFQ.50 SH-4-C9 (0)
Code
Description
Rotation
°
B
45 mm
L
50 mm
f
32 mm
f1
25 mm
H
14 mm
h1
8 mm
h2
7 mm
b1
21.5 mm
d
8 mm
d3
4.5 mm
d4
mm
d5
mm
d6
mm
h3
mm
Weight
17 g
Previews
3D
Dimension
2D
Download CAD models