??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CFP30_31 - Shock absorption caster, 300 ~ 500kg load flat-bottom movable type
Bill of material
CFP30-D100-AR
Code
Support type
Flat bottom type
Support material
Q235A
Support surface treatment
Blue powder spraying
Support brake type
Wheel material
Polyurethane
Wheel color
red
Wheel bearing
Double bearing
D
Wheel part code
H
195
F
48
A
140
B
110
C
115.0
C1
97
E
86.0
E1
71.0
d
12.5
R
108
R1
168
Allowable load
300 kg
Reference weight
kg
Website
Website
Previews
3D
Dimension
2D
Download CAD models