??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CFP20 - Shock absorbing casters, fixed type, heavy duty type
Bill of material
CFP20-D100-AR
code
CFP20
Support type
Fixed type
Support material
Q235A
Support surface treatment
Blue powder spraying
Support brake type
-
Wheel material
Polyurethane
Wheel color
red
Wheel bearing
Double bearing
D
Wheel part code
H
195
F
48
A
140
B
110
C
115.0
C1
97
E
86.0
E1
71.0
d
12.5
Allowable load
300 kg
Reference weight
3.6 kg
weblink
weblink
Previews
3D
Wymiar
2D
Pobierz modele CAD