??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CFP11_12 - Caster
Bill of material
CFP11-D150-UR
Code
Bracket Type
Flat Bottom Movable Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
Wheel Code
UR
Wheel Material
Polyurethane
Wheel Color
Orange
Wheel Bearing
Double Balls
D
mm
H
mm
F
mm
A
160 mm
B
115 mm
C
133 mm
C1
125 mm
E
86 mm
E1
62 mm
d
14 mm
R
mm
Allowable Load
kg
Reference Weight
5.0 kg
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models