??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Elesa
Description
CFP. - Detent position hinges with screw-covers
Bill of material
Detent position hinges with screw-covers CFP.50 SH-4-C9 (0)
Code
Description
Rotation
°
B
45
L
50
f
32
f1
25
H
14
h1
8
h2
7
b1
21.5
d
8
d3
4.5
d4
d5
d6
h3
Weight
17 g
Previews
3D
Wymiar
2D
Pobierz modele CAD