??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Elesa
Description
CFNR-B-S - ELESA-In-line hinges with spring
Bill of material
ELESA-In-line hinges with spring CFNR.65 B-M5-S-030(0)
Code
426201
Description
CFNR.65 B-M5-S-030
Rotation
°
L
62 mm
B
14.5 mm
d1
M5
h
8 mm
L1
31 mm
f
19 mm
f1
6 mm
H
21 mm
h1
14 mm
C
5 Nm
Weight
39 g
Previews
3D
Wymiar
2D
Pobierz modele CAD