??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CFN21 - AGV Damping Double-Foot Wheel¡¤Flat Bottom Movable Type¡¤Medium Load Type
Bill of material
CFN21-D76-AF
Code
CFN21
Bracket Type
Flat Bottom Movable Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Brake Form
-
Wheel Material
Polyurethane
Wheel Color
Red
Wheel Bearing
Four-Bearing
D
76 mm
Wheel Code
AF
H
103-116 mm
F
51 mm
A
110 mm
B
85 mm
C
86 mm
E
60 mm
d
9 mm
R
65 mm
t
5 mm
Allowable Load
200 kg
Reference Weight
1.78 kg
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models