??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CFN15 - AGV-casters/Flat bottom movable type/Medium and heavy duty
Bill of material
CFN15-D80-AF
code
CFN15
bracket type
Flat bottom movable type
bracket material
Q235A
bracket surface treatment
Galvanized
Brake form
-
wheel material
Polyurethane
wheel colour
Red
wheel bearing
Four bearings
D
mm
wheel code
AF
H
mm
F
mm
A
100 mm
B
116 mm
C
mm
C1
mm
E
mm
E1
mm
d
mm
R
mm
t
mm
allowable load
kg
reference weight
kg
website link
website link
Previews
3D
Dimension
2D
Download CAD models