??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CFN08 - AGV Caster¡¤Flat Bottom Movable Type¡¤Light And Medium Load Type
Bill of material
CFN08-D57-AF
Code
CFN08
Bracket Type
Flat Bottom Movable Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Brake Form
-
Wheel Material
Polyurethane
Wheel Color
Red
Wheel Bearing
Four-Bearing
D
57 mm
Wheel Code
AF
H
80 mm
F
29 mm
A
67 mm
B
49 mm
C
53 mm
C1
51 mm
E
35 mm
d
8.4 mm
R
50.5 mm
t
2.5 mm
Allowable Load
100 kg
Reference Weight
0.4 kg
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models