??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CFN01 - Casters
Bill of material
CFN01-D50-AF
Code
CFN01
Bracket type
Double wheel type / flat bottom type
Bracket material
Q235A
Bracket surface treatment
Galvanized
Bracket brake form
-
Wheel material
polyurethane
Wheel color
red
Wheel bearing
Four bearings
D
mm
Wheel code
AF
H
81.5 mm
t
3 mm
F
42.0 mm
A
111.0 mm
B
80 mm
C
87.0 mm
E
60 mm
C1
77.4 mm
d
8.7 mm
R
45.0 mm
Allowable load
150 kg
reference weight
0.73 kg
URL
Website link
Previews
3D
Dimension
2D
Download CAD models