??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
SRD-FA
Description
CFMA,CFMAS - cfma-
Bill of material
CFMA0.5-300
CODE
texture
surface
Module
no
nt
192 mm
h9
8.0 mm
L
301.59 mm
h
7.5 mm
Single end additional internal thread processing
m1
mm
Additional internal thread processing for both ends
wmc
mm
link
https://www.srdfaa.com/product/1141603221981.html
Previews
3D
Размер
2D
Сваляне на CAD модели