??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CFM01_61 - Caster¡¤Low Center Of Gravity Type
Bill of material
CFM11-D75
Code
Bracket Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
-
Wheel Material
Rotary Bearing
Wheel Bearing
Duplex Bearing
D
75 mm
H
107 mm
t
3 mm
F
46 mm
A
104 mm
B
79 mm
C
86 mm
E
60 mm
C1
78 mm
d
8.2 mm
R
mm
Allowable load
300 kg
Weight
kg
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models