??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
CFM-SL - Hinges
Bill of material
Hinges CFM.60-SL-CH-6(0)
Code
425822
Description
CFM.60-SL-CH-6
Rotation
°
L
60
B
70
f ±0.25
34
f1 ±0.25
40
H
14.5
h1
8.0
h2
7.5
h3
4.0
b1
26.0
b2
26.0 mm
Ø d G7
8.0
d3
6.5
d4
10.5
C SH/CH
4
Weight
61 g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models