??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
CFL - Hinges
Bill of material
Hinges CFL.102 CH-6
Code
Description
Rotation
°
L
102 mm
B
80 mm
f ±0.25
72.5 mm
f1 ±0.25
49.5 mm
H
20.5 mm
h1
13 mm
b1
35.5 mm
d
5 mm
d3
mm
d5
mm
h3
mm
C
Nm
Weight
g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models