??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CFKKS, CPKKS, CTKKS, CXKKS - Small Diameter Locating Pins - High Hardness Stainless Steel - Straight
Bill of material
CFKKS-D1.00-L3.0
Part Number
CFKKS-D1.00-L3.0
Tip Shape Selection
Type Selection
CFKKS, CPKKS, CTKKS, CXKKS
D 0.01mm Increment
mm
Enter value for D
D 0.01mm Increment
mm
cm
inch
ft
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
E (Taper Only) 0.5mm Increment
mm
R
0.0 mm
Insertion Guide
C Chamfered Size
Previews
3D
Dimension
2D
Download CAD models