??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CFK01_CFL01 - Low Center Of Gravity Casters ¡¤ Double Wheel Type
Bill of material
CFK01-D75
Code
Bracket Type
Duplex Wheel Type
Bracket Type
Bracket Material
Q235A
Bracket Surface Treatment
Baking Paint(Black Green)
Bracket Brake Type
-
L Material
Nylon (Black)
Rotary Bearing
Wheel Bearing
Teling
D
mm
H
mm
t
3.0 mm
F
45 mm
A
95 mm
B
66 mm
C
78 mm
E
45 mm
C1
71 mm
d
8.5 mm
R
mm
Allowable Load
kg
Weight
kg
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models