??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CFE-45-Z - 45系列铝型材--连接件-槽内直线件
Bill of material
CFE-45-Z
CODE
CFE
syxc
45/50系列
GGB
单个供货
Q
0
Q2
LM
-
LD
-
DQ
-
TD
-
M
Z
M1
45
H
10.5 mm
N
10 mm
L
180 mm
E
5 mm
B
19.7 mm
ZJ
-
PDF
cfe-45-z.pdf
K
20.0 mm
K1
50.0 mm
K2
40.0 mm
K3
13.0 mm
K4
8.0 mm
weight
186.5 g
Previews
3D
Dimension
2D
Download CAD models