??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
CFBGG, CFBGB - Economy Flat Belts - Bulk Transportation Type
Bill of material
CFBGG-10-0.70
Part Number
Type
Color
Belt Width W 1mm Increment
mm
Enter value for BW
Belt Width W 1mm Increment
mm
cm
inch
ft
Belt Length L 0.01m Increment
m
Thickness
1.2 mm
Min. Pulley Dia.
20 mm
Diameter of Drive Pulley 1mm Increment
mm
Enter value for DRIVEP
Diameter of Drive Pulley 1mm Increment
mm
cm
inch
ft
Diameter of Driven Pulley 1mm Increment
mm
Enter value for DRIVENP
Diameter of Driven Pulley 1mm Increment
mm
cm
inch
ft
C Inter-shaft Distance
318.58 mm
Previews
3D
Dimension
2D
Download CAD models