??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SRD-FA
Description
CFAHB,CFAHBB,CFAHBT,CFAHS,CFAKB,CFAKBB,CFAKBT,CFAKS - Gear / rack spur gear pressure angle 20 ° Modulus3.0-Bshape
Bill of material
CFAHS3.0-12-30-B-8
CODE
texture
Tooth surface hardness
surface
Shaft Hole Specifications
Module
3.0
No. of Teeth
Thickness B
mm
Tooth Shape
P Shaft Hole Dia. 1mm Increment
mm
Diameter of reference circle
36.0 mm
Addendum circle diameter
42.0 mm
Root circle diameter
28.50 mm
H
27.0 mm
L
48 mm
ℓ1
18 mm
ℓ2
9 mm
m
M5 mm
Stepped Hole
Z 1mm Increment
mm
J 0.1mm Increment
mm
Both Ends Stepped Hole
Q 1mm Increment
mm
R 1mm Increment
mm
S 1mm Increment
mm
T 1mm Increment
mm
Set Screw
Boss Cut
BS 0.5mm Increment
mm
Tapped Hole Dimension
TPC
mm
link
https://www.srdfaa.com/product/1141603222624.html
Previews
3D
Dimension
2D
Download CAD models