??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 8
HELP_VARIABLE
Company
SRD-FA
Description
CFAHB,CFAHBB,CFAHBT,CFAHS,CFAKB,CFAKBB,CFAKBT,CFAKS - cfahb3.0-
Bill of material
CFAHS3.0-12-30-A-8
CODE
texture
Tooth surface hardness
surface
Shaft Hole Specifications
Module
3.0
No. of Teeth
B
mm
Tooth Shape
A
P Shaft Hole Dia. 1mm Increment
mm
d
36.0 mm
d1
42.0 mm
g
28.50 mm
Stepped Hole
Z 1mm Increment
mm
J 0.1mm Increment
mm
Both Ends Stepped Hole
Q 1mm Increment
mm
R 1mm Increment
mm
S 1mm Increment
mm
T 1mm Increment
mm
Side Slotted Hole
LFC 1mm Increment
mm
LTC 1mm Increment
mm
MC
Side Through Hole
KFC 1mm Increment
KTC 1mm Increment
K 0.5mm Increment
Side Tapped Hole
QFC 1mm Increment
mm
QTC 1mm Increment
mm
M Selection
Side Counterbored
ZFC 1mm Increment
ZTC 1mm Increment
mm
U Selection
link
https://www.srdfaa.com/product/1141603222624.html
Anteprime
3D
Dimensione
2D
Download modelli CAD