??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Company
SRD-FA
Description
CFAHB,CFAHBB,CFAB,CFABB,CFAKB,CFAKBB - cfakb2.5-
Bill of material
CFAB2.5-12-25-B-8
CODE
texture
S45C
surface
Shaft Hole Specifications
Module
2.5
No. of Teeth
B
mm
Tooth Shape
P Shaft Hole Dia. 1mm Increment
mm
d
30.0 mm
d1
35.0 mm
g
23.75 mm
H
23.0 mm
L
37 mm
l1
12 mm
l2
6 mm
m
M5 mm
Stepped Hole
Z 1mm Increment
mm
J 0.1mm Increment
mm
Both Ends Stepped Hole
Q 1mm Increment
mm
R 1mm Increment
mm
S 1mm Increment
mm
T 1mm Increment
mm
Set Screw
Boss Cut
BS 0.5mm Increment
mm
Tapped Hole Dimension
TPC
mm
link
https://www.srdfaa.com/product/1141603222623.html
Anteprime
3D
Dimensione
2D
Download modelli CAD