??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
CF06CA - PI board - standard grade
Bill of material
CF06CA-A300-B300-T6
CNSORDERNO
CF06CA-A300-B300-T6
serials
CF06CA
TYPE
PI board · domestic · standard level
Processing method
Circular saw cutting
material
Polyetherimide
colour
Tan
Operating ambient temperature
-240~350℃
A
300 mm
B
300 mm
A/B tolerance
0~5 mm
T
mm
T tolerance
0~1 mm
INFOTEXT
website
Previews
3D
2D
Download CAD models