??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CF_S-CF-3_30-2B_BUU_BR_BUUR-YIHEDA - Cam bearing follower, standard
Bill of material
S-CF3BUU-YIHEDA
Code
Types of
sealing ring
GB material
equivalent material
d
model
D
10 mm
M×Pitch
M3×0.5 mm
B
7 mm
B1
8.0 mm
L
17 mm
d1
0 mm
d2
0 mm
V
5.0 mm
V1
0 mm
H
2.0 mm
r
0.2 mm
f(min)
6.8 mm
Dynamic (Cr) rated load
KN
Static (Cor) rated load
KN
maximum allowable load
0.384 kN
Track surface load capacity
kN
Limit speed
28000 rpm
weight
4.3 g
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models