??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ASOH
Description
CF
Bill of material
CF-2206
Order number
Type of lever
Type of color
Diameter
mm
L1
33 mm
L
66 mm
H
44 mm
Previews
3D
Dimension
2D
Download CAD models