??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2023. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 2
HELP_VARIABLE
Company
Festo
Description
CESA - AS-i module
Bill of material
567032 CESA-GW-AS-PB
Part number
Type
Valid until
Information
2023-12-31
V
mm
B1
76 mm
B2
7 mm
H1
125 mm
H2
120 mm
L1
mm
L2
55 mm
Weight
kg
EOLDATE
31.12.2023
GTIN
Previews
3D
Dimension
2D
Download CAD models