SOUCHIER CERTILIGHT bi-pente - Hinges at the bottom-PNEU-15 - 950x700 VER 0 0 - 80 0 0 0 0
Souchier
Roof mounted
Powered by
CAD모델 선택
{souchier/roof_monted/certilight_p_b_p.prj},{NB=souchier_certilight_ p_b_p_Hinges at the bottom_PNEU_15_950x700_VER_0800_0_0_0_0_architecture_400},{OUVERTURE=Hinges at the bottom},{LODDEST=architecture},{LODLEVEL=400},{ANGLE=0},{MANOEUVRE=PNEU},{INCLINAISON=15},{POSE=VER},{HCOST=0},{ATC=769},{BTC=1257.464},{COTEXX=80,[60:300]},{COTEXXX=30},{BTC2X=[$BTCXX.:$BTCXXX.]},{BTC3X=[1219:1600]},{BXX= (BTC+181)/2},{BXXX=BX},{ATC2X=2200,[$ATCX.:$ATCXX.]},{ATC3X=[769:2349]},{INCLINAISONX=[5:60]},{INCLINAISONXX=[15:45]},{VENT=0},{OPT1=0},{OPT2=0},{OPT3=0},{PPATH=part_certilight/certilight_p_b_p_asmtpl.prj},{COTEX=80},{INFO=pressure plates - by others},{HCOST1=[280:500]},{HCOST2=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Souchier
Description
Certilight hinges at the bottom
Bill of material
SOUCHIER CERTILIGHT bi-pente - Hinges at the bottom-PNEU-15 - 950x700 VER 0 0 - 80 0 0 0 0
OUVERTURE
Hinges at the bottom
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
300
200
100
400
300
200
100
Opening angle
0.000
75.000
0.000
75.000
°
Mechanism
Pneumatical
Electrical
Pneumatical - Fail safe
Pneumatical
Electrical
Pneumatical - Fail safe
Roof slope
°
POSE
Glass roof
Straight standard upstand
Distored standard upstand
Straight sound insulated upstand
Distored sound insulated upstand
Glass roof
Straight standard upstand
Distored standard upstand
Straight sound insulated upstand
Distored sound insulated upstand
Upstand height
0.000
0.000
mm
Throat dimension parallel to hinges
mm
값 입력 ATC
Throat dimension parallel to hinges
mm
cm
inch
ft
확인
Overall dimension parallel to hinges
950
mm
Throat dimension perpendicular to hinges
mm
값 입력 BTC
Throat dimension perpendicular to hinges
mm
cm
inch
ft
확인
Overall dimension perpendicular to hinges
700
mm
Wind shields
Without
Without
Position switches
Without
With
Without
With
Thermal initiation device
Without
With
Without
With
Anti falling gridle 1200J
Without
With
Without
With
Distance between fixed frames
mm
값 입력 COTEX
Distance between fixed frames
mm
cm
inch
ft
확인
AV
0.967
mm^2
Informations
Pressure plates - by others
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성