P1F-4MMY MT4(0)
PARKER AUTOMATION DIVISION EUROPE
Actuators
Standard cylinder
Cylinder series P1F-S 32-125mm - according to ISO 15552
Accessories P1F-S
Powered by
CAD模型選擇
{parker_origa/aktorik/normzylinder/iso/zubehoer/mt4_iso.prj},{NB=P1F-4MMY_MT4(0)},{ZYL=50.000},{TYPE=0},{TL=16.000},{TM=75.000},{TD=16.000},{XVSTANDARD=90.000},{D=56.000},{R1=7.250},{R2=6.900},{TG=46.500},{R3=14.000},{A=71.000},{H=20.000},{E=46.500},{F=7.500},{D1=16.000},{O=75.000},{L=16.000},{V=61.700},{P=7.500},{R10=6.000},{R=10.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
Center Trunnion MT4 - 32-125
Bill of material
P1F-4MMY_MT4(0)
Identnummer
P1F-4MMY
P1F-4MMY
ZYL
50.000
50.000
mm
TYPE
P1F-S/K
P1F-T/N
P1F-L
P1F-H
P1F-S/K
P1F-T/N
P1F-L
P1F-H
mm
h14
16.000
16.000
mm
h14
75.000
75.000
mm
e9
16.000
16.000
mm
XVSTANDARD
90.000
90.000
mm
TK
20.000
20.000
mm
UW
71.000
71.000
mm
Standard
82.000
82.000
mm
XVCAL
98.000
98.000
mm
P1F-L
119.000
119.000
mm
P1F-H
160.000
160.000
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型