svenska
中文
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Ewellix
Created: 28.10.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Ewellix
CEMC1808-150-FRN-A3N-NL1R1x-NNN-000
Ewellix
High Perfomance Actuators
Powered by
CAD模型選擇
{ewellix/high_performance_actuators/cemc_asmtab.prj},{NB=CEMC1808-150-FRN-A3N-NL1R1x-NNN-000},{COMP=Ewellix},{DESC=Compact electric cylinders},{TYPE=CEMC},{SD=18},{S=150},{RA=F},{FA=R},{AR=N},{MOP1=A},{MOP2=3},{MOP3=N},{BR=N},{DMF=L1},{FB=R1},{MD=N},{CABLE=N},{DF=N},{LUB=0},{TE=R},{PPATH=parts/cemc_parts/cemc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Ewellix
描述
CEMC - Compact electric cylinders
明細表
CEMC1808-150-FRN-A3N-NL1R1x-NNN-000
Company
Ewellix
Description
Compact electric cylinders
Part Number
CEMC1808-150-FRN-A3N-NL1R1x-NNN-000
Product family
CEMC
Screw diameter
18
21
18
21
mm
Screw Lead
08
mm
CAD-model push-tube position
150
300
150
300
mm
Body / rear attachment
F - Front
T - Trunnions
B - Back clevis
F - Front
T - Trunnions
B - Back clevis
Front attachment
R - Rod end
M - Male thread
F - Female thread
R - Rod end
M - Male thread
F - Female thread
Anti-rotation option
N - without anti-rotation
A - with anti-rotation
N - without anti-rotation
A - with anti-rotation
Motor options - DC voltage supply
A - 540 VDC supply
B - 325 VDC supply (available on request)
A - 540 VDC supply
B - 325 VDC supply (available on request)
Motor options – Number of motor stacks
3 stacks motor
5 stacks motor
3 stacks motor
5 stacks motor
Motor options – Cooling system
N - Natural cooling
W - Water cooling
N - Natural cooling
W - Water cooling
Brake option
N - No brake
B - Standard brake 24 VCD supply
D - Brake 90 VDC supply
N - No brake
B - Standard brake 24 VCD supply
D - Brake 90 VDC supply
Robot or drive compatibility
L1 - Lenze 9400
S1 - Siemens Sinamics S120
K1 - Kuka
C1 - Comau
A1 - ABB
F1 - Fanuc
P1 - Parker Compax3
H2 - Hyundai
L1 - Lenze 9400
S1 - Siemens Sinamics S120
K1 - Kuka
C1 - Comau
A1 - ABB
F1 - Fanuc
P1 - Parker Compax3
H2 - Hyundai
Feedback
R1 - Standard resolver (Tamagawa)
R2 - Resolver (LTN)
H1 - HEIDENHAIN absolut encoder
S1 - SICK absolute encoder
R1 - Standard resolver (Tamagawa)
R2 - Resolver (LTN)
H1 - HEIDENHAIN absolut encoder
S1 - SICK absolute encoder
Drive option
N - No drive
Y - Drive included
N - No drive
Y - Drive included
Power and signal cable length
N - No cable
1 - 5 m
2 - 10 m
3 - 15 m
4 - 20 m
N - No cable
1 - 5 m
2 - 10 m
3 - 15 m
4 - 20 m
Drive fieldbus option
N - No fieldbus
A - CanOpen
B - Devicenet
C - Ethercat
D - Ethernet
E - Powerlink MN/CN
F - Powerlink CN
G - Profibus
H - Profinet
N - No fieldbus
A - CanOpen
B - Devicenet
C - Ethercat
D - Ethernet
E - Powerlink MN/CN
F - Powerlink CN
G - Profibus
H - Profinet
Lubrication
Standard
No grease fitting (mandatory for CEMC18 and US market)
Standard
No grease fitting (mandatory for CEMC18 and US market)
CAD Model Position
R - Retracted
E - Extended
R - Retracted
E - Extended
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型