??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CEM11 - American casters/flat bottomed movable type/American base plate allowable load 300-450kg
Bill of material
CEM11-D125-U
Code
CEM11
Bracket Type
Flat Bottom Movable Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
-
Wheel Code
U
Wheel Material
Polyurethane
Wheel Color
Orange
Wheel Bearing
Roller
D
mm
H
mm
F
mm
t
5 mm
A
115 mm
B
100 mm
C
92 mm
C1
76.4 mm
E
76 mm
E1
67 mm
d
11 mm
R
mm
Allowable Load
kg
Reference Weight
kg
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models