??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CEL07 - Castors/Flat bottom movable type/Medium and heavy load type
Bill of material
CEL07-D50-NE
Code
CEL07
Bracket type
Flat bottom movable type
Bracket material
Q235A
Bracket surface preparation
Galvanized
Braking mode
---
Wheel part material
nylon
Wheel part colour
black
Wheel part Bearing
Double ball
D
Wheel part code
H
79 mm
F
38 mm
A
90 mm
B
90 mm
C
71 mm
C1
63 mm
E
71 mm
E1
63 mm
d
11 mm
R
37.0 mm
t
3 mm
Allowable load
300
Reference weight
0.736
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models