??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CEL06 - Caster, Medium-Heavy-Duty Type, Flat-Bottom Movable Type
Bill of material
CEL06-D75-UR
Code
CEL06
Bracket Type
Flat Bottom Movable Type
Bracket Material
Q235A
Bracket Surface Treatment
Paint (Black)
Bracket Brake Form
-
Wheel Material
Bayer Wear-Resistant PU
Wheel Color
Orange
Wheel Bearing
Motor bearing
D
75 mm
Wheel Code
UR
H
105.5 mm
F
45 mm
A
110 mm
B
85 mm
C
86 mm
C1
80 mm
E
60 mm
d
9 mm
R
69.5 mm
t
6 mm
Allowable Load
280 kg
Reference Weight
2.1 kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models