??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CEL01_21 - Casters, flat-bottom type, heavy load (240 to 430KG)
Bill of material
CEL11-100-P
Code
Bracket type
Flat bottom type
Bracket material
Q235A
Bracket surface treatment
Galvanized
Bracket brake type
Bearing
Have
Bearing wheel
Double ball
D
mm
Wheel material
H
mm
F
50 mm
A
118 mm
B
103 mm
C
92 mm
E
76 mm
C1
76 mm
E1
67 mm
d
11 mm
R
mm
R1
mm
R2
mm
Allowable load
kg
weight
kg
URL
Website connection
Previews
3D
Dimension
2D
Download CAD models