??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CEK02 - American style fixed casters with a permissible load of 180-540kg
Bill of material
CEK02-D100-NH
CODE
CEK02
Support type
Fixed type
Support material
Q235A
Surface treatment of brackets
galvanization
Bracket brake type
-
D
mm
Wheel part code
Wheel material
Grivory HT
colour
black
bearing
Double ball bearing
H
143 mm
F
51 mm
A
114 mm
B
102 mm
C
92 mm
C1
76 mm
E
76 mm
E1
67 mm
t
6 mm
d
11.2 mm
NH Allowable load
400 mm
ALL2
295 mm
ALL3
180
Reference weight
1.62
WEBSITE LINK
WEBSITE LINK
Previews
3D
Dimension
2D
Download CAD models