??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CEA_H, CEAV_H, CCES_H, CCESV_H, CEM_H - Ceramics Plates - Hole Type
Bill of material
CEA2H-18-10-1-F9-G5-N3
Part Number
CEA2H-18-10-1-F9-G5-N3
Type Selection
Hole Type
Material
Finish Precision
Color
White
Ambient Operating Temperature (deg Celsius)
~1300
Nominal
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T Selection
mm
Bolt Nominal Diameter Selection
mm
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
d
3.5 mm
Hole Position from Left
XC 1mm Increment
mm
Hole Position from Bottom
YC 1mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models