??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
CE100B - Sprocket-100B Series-20A
Bill of material
CE100B10-N-25
Code
CE100B
Material
S45C (High-frequency quenching for tooth tops below 20 teeth)
attachment
Fixing screw (only shaft hole specification N)
Number of teeth
Shaft hole specifications
N
N specification (DH7)
mm
DP
102.75 mm
D0
117 mm
H
65 mm
L
50 mm
16 mm
Keyway b2×t2
8×3.3
Fixing bolt M
8
URL
https://www.srdfaa.com/product/1141603221861.html
Previews
3D
Dimension
2D
Download CAD models