??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
HEFA
Description
CE07 - Polyurethane pad - hole processing type
Bill of material
CE07AC-1K-T1-A25-B25-F9-G5-N3
CNSORDERNO
Series code
type
Hole processing type
material quality
hardness
colour
Hole specifications
T
mm
Tolerance of T
±0.3 mm
A
mm
Enter value for A
mm
cm
inch
ft
Tolerance of A
±0.4 mm
B
mm
Enter value for B
mm
cm
inch
ft
Tolerance of B
±0.4 mm
F
mm
Enter value for F
mm
cm
inch
ft
G
mm
Enter value for G
mm
cm
inch
ft
Hole processing method
N (through hole)
Z (counter bore)
d
3.3 mm
d1
0.0 mm
h
0.0 mm
Change the left end hole position
AB value range
Change the lower hole position
AC value range
mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models