??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CDPT - Dustpans
Bill of material
CDPT-65-100-20-150
Part Number
CDPT-65-100-20-150
Type
CDPT
W 1mm Increment
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
H 10mm Increment
mm
Enter value for H
H 10mm Increment
mm
cm
inch
ft
A 10mm Increment
mm
Enter value for A
A 10mm Increment
mm
cm
inch
ft
CLU Sewage and Oil Discharge Socket Welded
CLU No.
CLD Sewage and Oil Discharge Socket Welded
CLD No.
CRU Sewage and Oil Discharge Socket Welded
CRU No.
CRD Sewage and Oil Discharge Socket Welded
CRD No.
Handle
Dustpan Mounting Knob
Previews
3D
Dimension
2D
Download CAD models