??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CDK11 - Castors/Flat bottom movable type/Medium load type
Bill of material
CDK11-D38-NQ
Code
CDK11
Bracket type
Flat bottom movable type
Bracket material
Q235A
Bracket surface preparation
electrophoresis(Black paint)
Braking mode
---
Wheel part material
Strong nylon
Wheel part colour
black
Wheel part Bearing
Double bearing
D
38 mm
Wheel part code
NQ
H
61 mm
F
44.5 mm
A
92 mm
B
64 mm
C
75 mm
E
45 mm
d
6.8 mm
R
44.2 mm
t
4 mm
Allowable load
200 kg
Reference weight
0.595 kg
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models