??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CDK01 - Caster ¡¤ Fixed Type¡¤ Medium Heavy Load ( 150 ~ 330KG )
Bill of material
CDK01-D100-P
Code
CDK01
Bracket Type
Fixed Type
Bracket Material
Q235A
Bracket Surface Treatment
Electrophoresis ( Black Paint )
Bracket Brake Type
-
Bearing Rotary Part
None
Bearing Wheel Part
Double Balls
D (For Sliding. White)
mm
Wheel Material
H
mm
F
38 mm
A
mm
B (General Specification: White)
mm
C
mm
E(Black)
mm
C1
mm
E1
mm
d
11 mm
Allowable Load
kg
Reference Weight
kg
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models