??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SFS
Description
CDCWS - A self drilling profile sheets fastener
Bill of material
SFS CDCWS-6,5X75 A self drilling profile sheets fastener
Description
Type
CDCWS
Head shape
Hex head
Washer variant
Text Line 1 (Product)
A self drilling profile sheets fastener
Text Line 2 (Product)
fastener: carbon steel / head: with stainless steel cap
Text Line 3 (Product)
Sandwich Thickness
Drilling capacity
2x0.75mm
Material
Carbon steel
Lenght
75 mm
Head diameter
14 - 15 mm
Diameter
6.5 mm
DW
mm
SW
8 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models