??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SCHUNK
Description
CDB - Deburring tool
Bill of material
SCHUNK-1421055 CDB-8-11-0
ID
Description
Further product information
To the product page
Adapter plates, axial (optional to order)
automatic Tool changer (to be ordered optionally)
Max. compensation angle X
±5.5 °
Max. compensation angle Y
±5.5 °
Compensation Z
8 mm
Weight
kg
Air connection hose
4 mm mm
Tool holder
Blade holder for deburring tools type C, D, E and F
Tool change
Axis fixation
integrated
Min./max. radial compensation force
25/76 N
Min./max. axial compensation force
13/67 N
Min./max. compensation pressure
1/4.1 bar
Previews
3D
2D
Download CAD models