??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
cd53bd-802 - Steel flat top chain, 802 series, chain, direct type
Bill of material
CD53BD-802-K750-1
CNSORDERNO
Serial code
CD53BD
type
802
material
Cold-rolled austenitic stainless steel
series
802
specification
number of section
pitch
38.1 mm
Plate width L
mm
working load
6400 N
tensile strength
16000 N
weight
kg/m
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models