??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
HEFA
Description
CD53BA-820 - Plastic flat top chain, direct type, 820 type chain
Bill of material
CD53BA-820-K350-1-0
CNSORDERNO
Serial code
CD53BA
type
820 series single hinge
Chain plate material
POM
Pin material
stainless steel
series
820
speficiation
pitch
38.1 mm
number of section
mm
Enter value for JS
number of section
mm
cm
inch
ft
Chain width L
mm
working load
120 N
Reverse bending
50
weight
1 kg/m
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models