??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 3
HELP_VARIABLE
Company
HEFA
Description
CD53AP-880 - Plastic flat-top chain, 880 series, sprocket, side-curved type
Bill of material
CD53AP-880-10-D20
CNSORDERNO
Serial code
CD53AP
type
880 series sprockets
material
Nylon PA6
series
880
number of teeth
Shaft bore diameter D
mm
Inserisci valore per D
Shaft bore diameter D
mm
cm
inch
ft
Pitch
38.1 mm
Indexing circle diameter Dp
mm
Diameter of the tooth crest circle Do
mm
INFOTEXT
website mm
Anteprime
3D
Dimensione
2D
Download modelli CAD