??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
CD53AP-812 - Steel flat top chain, direct type, 812 series, sprocket
Bill of material
CD53AP-812-21-D25
CNSORDERNO
Serial code
CD53AP
type
"812 series sprockets"
material
Nylon PA6
series
812 mm
number of teeth
Shaft bore diameter D
mm
pitch
19.05 mm
Indexing circle diameter DP
mm
Diameter of the tooth top circle Do
mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models