??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
HEFA
Description
CD52AF - Keyless sprockets·35series/40series
Bill of material
CD52AF-40-12-A-d12
CNSORDERNO
Serial code
CD52AF
series
Sprocket material
High frequencies in the teeth
Sprocket heat treatment
blacking
surface treatement Sprocket
The surface is blackened
Bulging sleeve material
S45C
surface treatment Bulging sleeve
The surface is blackened
series2
Number of teeth
Sprocket shape
Shaft bore diameter diameter
mm
Outside diameter Do
mm
Indexing circle diameter Dp
mm
Wheel H
mm
Wheel W
mm
T
mm
S
mm
GD
mm
the number of Tighten the screws
Tighten the screws specification
Disassemble the screw hole
M4-2个
Allowable maximum torque
N·m
Allowable axial load
5.34 N·m
Screw tightening torque
4.0 N·m
D1
mm
E
mm
F
mm
d1
4.5 mm
W1
mm
W3
mm
B
mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models