??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 16
HELP_VARIABLE
Company
HEFA
Description
cd44h_z - Chain guide, flanged type
Bill of material
CD44HU-60-2000
CNSORDERNO
Serial code
type
material guide
Ultra-high molecular weight polyethylene
material C-channel steel
series
L
2000 mm
K number of hole
10
P distance
200 mm
A
mm
h
mm
C
30 mm
D
24 mm
E
mm
F
mm
G
mm
H
mm
W
52 mm
Y
47 mm
INFOTEXT
webstie
Anteprime
3D
Dimensione
2D
Download modelli CAD