??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 3
HELP_VARIABLE
Company
HEFA
Description
CD30D - 50 series chain
Bill of material
CD30DE-50-4
CNSORDERNO
Serial code
series
50
serial
50 serial(10A)
type
mat
Pitch
15.875 mm
Number of sections
h
9.52 mm
D1
10.16 mm
C
mm
B1
mm
B2
mm
D2
5.09 mm
W1
mm
W2
mm
H
mm
F1
13.02 mm
F2
15.08 mm
Average tensile strength
INFOTEXT
website
Anteprime
3D
Dimensione
2D
Download modelli CAD