??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
CD30AE - 25 series chain
Bill of material
CD30AE-25-4
CNSORDERNO
Serial code
series
25 series(04C)
series
25
texture of material
Pitch
6.35
Number of sections
h
3.18 mm
D1
3.30 mm
C
3.85 mm
B1
4.65 mm
D2
2.31 mm
W1
0.76 mm
W2
0.76 mm
H
4.80 mm
F1
5.21 mm
F2
6.02 mm
Average tensile strength
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models