??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
CD30_31GE - chain100series(20A)
Bill of material
CD30GE-100-4
CNSORDERNO
Serial code
series
100series(20A)
type
material
steel
Pitch
31.75 mm
series
100
Number of sections
Joint form
Snap-on
The inner segment is high h
19.050 mm
sleeve D1
19.050 mm
Pin shaft C
mm
Pin shaft B1
mm
Pin shaft D2
9.54 mm
Joints W1
mm
Joints W2
Joints H
mm
Joints F1
26.04 mm
Joints F2
30.16 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models